Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

7/8'' female recept. front

Wires 5x0.75 0.5m

Art.No.: 7000-78381-9780050
Weight: 0.071 kg
Country of origin:  DE
US Call for Availability
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


Flange female
7/8" (5-pole)
with multi-strand wire

Cable length 0,5 m
Side 1
Tightening torque 1,5 Nm
Coating contact gold plated
Family construction form 7/8"
Thread 7/8"
Material contact Brass
Width across flats SW24
Electrical data | Supply
Operating voltage AC max. 600 V
Operating voltage DC max. 600 V
Current operating per contact max. 6 A
Device protection | Electrical
Degree of protection (EN IEC 60529) IP68
Additional condition protection degree inserted, screwed
Rated surge voltage 4 kV
Material group (IEC 60664-1) III
Mechanical data | Material data
Coating housing nickel plated
Material housing Zinc die-casting
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

General data | Cable
Cable identification 978
Structure | Cable
wire arrangement brown, white, blue, black, green-yellow
Mechanical data | Cable
Material wire insulation PVC
Amount wires 5
Outer diameter insulation 3,1 mm
Outer diameter tolerance core insulation ± 5 %
Conductor crosssection (wire) 0,75 mm²
Temperature range | Cable
Min. operating temperature (static) -25 °C
Max. operating temperature (fixed) 85 °C
Operating temperature min. (dynamic) -10 °C
Operating temperature max. (dynamic) 50 °C
Resistances | Cable
Flame resistance IEC 60332-2-2 | UL 1581 § 1090 | UL 1581 § 1100 FT2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance DIN EN 60811-404 | Good, application-related testing
Installation | Cable
Bending radius (fixed) 10 x Outer diameter

ECLASS-6.0 27279218
ECLASS-6.1 27279220
ECLASS-7.0 27440103
ECLASS-8.0 27440103
ECLASS-9.0 27440103
ECLASS-10.1 27440103
ECLASS-11.1 27440103
ECLASS-12.0 27440103
ETIM-5.0 EC001855
customs tariff number 85444290
GTIN 4048879134637
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 7000-78381-9780050_E325311-CYJV8_urc_z_b.pdf (B)
  • Approval: UL Registered US 7000-78381-9780050_E325311-CYJV2_ur_z_b.pdf (B)
  • Construction files: STP 7000-78381_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)

---- Screw Plug ----
* Shipping and Local Tax charges may apply