Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
A3 Coupling h., IP65  70MH-GKANL-B01B000
Product may differ from image

Last seen products

A3 Coupling h., IP65

Single locking lever m., top entry M20

Art.No.: 70MH-GKANL-B01B000
Weight: 0.1 kg
Country of origin:  CZ
US Available
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

A3
Coupling housing (low)
Single locking lever
IP65
Technical data will be only guaranteed with Murrelektronik components.

Installation
Cable outlet straight
Installation | Connection
Mounting set M20
Mating cycles min. 500
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65
Additional condition protection degree inserted, locked, with screw connection
Mechanical data
Housing type Coupling housing
Mechanical data | Material data
Coating housing powder-coated
Coating locking verzinkt
Material housing Zinc die-casting
Locking material Steel
Mechanical data | Mounting data
Size A3
Height 60,5 mm
Width 26,6 mm
Depth 26,6 mm
Looking techniques Single locking lever
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 100 °C
Climatic category (EN IEC 60068-1) 40/100/21

ECLASS-6.0 27279221
ECLASS-7.0 27440104
ECLASS-8.0 27440104
ECLASS-9.0 27440102
ECLASS-10.1 27440202
ECLASS-11.1 27440202
ECLASS-12.0 27440202
ETIM-5.0 EC000437
customs tariff number 85389099
GTIN 4048879716826
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

* Shipping and Local Tax charges may apply