AMMS 10-1 OPTO-COUPLER MODULE
IN: 30 VDC - OUT: 48 VDC / 0.5 A
Art.No.: | 50010 |
Alternative product: | |
Weight: | 0.027 kg |
Country of origin: | CZ |
US
Available
EU
Available
Description
Transistor 0.5 A
4...30 V DC
4...30 V DC
Technical Data
Electrical data | Input
Input voltage OFF DC min. | 0 V |
---|---|
Input voltage OFF DC max. | 2 V |
Input voltage DC min. | 4 V |
Input voltage DC max. | 30 V |
Input current max. | 10 mA |
Electrical data | Output
Switch off delay max. | 20 ms |
---|---|
Quiescent current OFF max. | 0,3 mA |
Switching frequency inductive max. | 10 Hz |
Switching frequency ohmic max. | 7000 Hz |
Voltage switching DC min. | 4,5 V |
Switching voltage DC max. | 44 V |
Switching current min. | 1 mA |
Switching current max. | 0,5 A |
Voltage drop DC max. | 1,2 V |
Diagnostics
Status indication LED | red |
---|
Device protection | Electrical
Rated insulation voltage | 3750 V |
---|
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Color housing | black |
---|---|
Material housing | Plastic |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, G32, (EN 60715) |
Height | 63 mm |
Width | 11,8 mm |
Depth | 56 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Connection data
Connection types
Connection type 1 | Input |
---|---|
Connection type 2 | Output |
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 2 |
PIN 1 | - A 1 |
PIN 2 | + A 2 |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 2 |
PIN 1 | 13 |
PIN 2 | + 14 |
Commercial data
ECLASS-6.0 | 27371604 |
---|---|
ECLASS-6.1 | 27371604 |
ECLASS-7.0 | 27371604 |
ECLASS-8.0 | 27371604 |
ECLASS-9.0 | 27371604 |
ECLASS-10.1 | 27371604 |
ECLASS-11.1 | 27371604 |
ECLASS-12.0 | 27371604 |
ETIM-5.0 | EC001504 |
customs tariff number | 85414900 |
GTIN | 4048879028080 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----
---- Marking Accessories ----
---- Over Voltage Limiter ----