Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
Adaptor M8 male / M12 female A-cod.  7000-88521-0000000
Product may differ from image

Last seen products

Adaptor M8 male / M12 female A-cod.

3-pol. / 3-pol., conf. 1,3,4

Art.No.: 7000-88521-0000000
Weight: 0.013 kg
Country of origin:  DE
US Available
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Adapter
Male - female
M8 – M12, 3-pole
for M8 distribution box 3-pole
Certificate

Side 1
Tightening torque 0,4 Nm
Family construction form M8
Thread M8 x 1
Coding A
Width across flats SW9
Side 2
Tightening torque 0,6 Nm
Family construction form M12
Thread M12 x 1
Coding A
Width across flats SW13
Electrical data | Supply
Operating voltage AC max. 50 V
Operating voltage DC max. 60 V
Operating voltage AC max. (UL-listed) 30 V
Operating voltage DC max. (UL-listed) 30 V
Current operating per contact max. 4 A
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Additional condition protection degree inserted, screwed
Pollution Degree 3
Rated insulation voltage 800 V
Rated surge voltage 0,8 kV
Material group (IEC 60664-1) I
Mechanical data | Material data
Coating locking Nickeled
Material housing PUR
Locking material Zinc die-casting
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

ECLASS-6.0 27143423
ECLASS-6.1 27260702
ECLASS-7.0 27440102
ECLASS-8.0 27440102
ECLASS-9.0 27440106
ECLASS-10.1 27440102
ECLASS-11.1 27440102
ECLASS-12.0 27440106
ETIM-5.0 EC001855
customs tariff number 85366990
GTIN 4048879118521
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Certificate: ATEX 7000-18001_ax_2_k.pdf (K)
  • Construction files: STP 7000-88521_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)

---- Torque Wrench ----
* Shipping and Local Tax charges may apply