Adaptor M8 male / M12 female A-cod.
4-pol. / 4-pol., conf. 1,2,3,4
Art.No.: | 7000-88531-0000000 |
Weight: | 0.015 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
Adapter
Male - female
M8 – M12, 4-pole
for M8 distribution box 4-pole
Male - female
M8 – M12, 4-pole
for M8 distribution box 4-pole
Technical Data
Side 1
Tightening torque | 0,6 Nm |
---|---|
Family construction form | M12 |
Thread | M12 x 1 |
Side 2
Tightening torque | 0,4 Nm |
---|---|
Family construction form | M8 |
Thread | M8 x 1 |
Electrical data | Supply
Operating voltage AC max. | 50 V |
---|---|
Operating voltage DC max. | 60 V |
Operating voltage AC max. (UL-listed) | 30 V |
Operating voltage DC max. (UL-listed) | 30 V |
Current operating per contact max. | 4 A |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Additional condition protection degree | inserted, screwed |
Rated insulation voltage | 800 V |
Mechanical data | Material data
Coating locking | Nickeled |
---|---|
Material housing | PUR |
Locking material | Zinc die-casting |
Mechanical data | Mounting data
Mounting method | Schraubgewinde |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Commercial data
ECLASS-6.0 | 27143423 |
---|---|
ECLASS-6.1 | 27260702 |
ECLASS-7.0 | 27440102 |
ECLASS-8.0 | 27440102 |
ECLASS-9.0 | 27440106 |
ECLASS-10.1 | 27440102 |
ECLASS-11.1 | 27440102 |
ECLASS-12.0 | 27440106 |
ETIM-5.0 | EC001855 |
customs tariff number | 85366990 |
GTIN | 4048879118514 |
Packaging unit | 1 |
Accessories
---- Torque Wrench ----