Antenna cable 0° to 90° - 4 m - SMA
Art.No.: | 57043 |
Weight: | 0.218 kg |
Country of origin: | DE |
US
not available
EU
not available
Description
Antenna cable 0°/90°, SMA
4.0 m
4.0 m
Commercial data
ECLASS-6.0 | 19070102 |
---|---|
ECLASS-6.1 | 27061802 |
ECLASS-7.0 | 27061802 |
ECLASS-8.0 | 27061802 |
ECLASS-9.0 | 19070192 |
ECLASS-10.1 | 27061802 |
ECLASS-11.1 | 19070192 |
ECLASS-12.0 | 19070192 |
ETIM-5.0 | EC000416 |
ETIM-6.0 | EC000416 |
customs tariff number | 85442000 |
GTIN | 4048879386814 |
Packaging unit | 1 |
Accessories
---- Radio Antenna ----