B24 male 24-pole, Push-in, 500 V, 16 A
Art.No.: | 70MH-ES024-GP03020 |
Alternative product: | |
Weight: | 0.112 kg |
Country of origin: | CN |
US
Available
EU
Available
Description
E-Series
B24
Male
24-pole
Push-In terminals
Technical data will be only guaranteed with Murrelektronik components.
Please use wire end ferrule.
B24
Male
24-pole
Push-In terminals
Technical data will be only guaranteed with Murrelektronik components.
Please use wire end ferrule.
Technical Data
Electrical data | Supply
Operating voltage AC | 500 V |
---|---|
Operating voltage DC | 500 V |
Operating current | 16 A |
Installation
Connection cross section min. | 0,14 mm² |
---|---|
Connection cross section max. | 2,5 mm² |
AWG number min. | 26 |
AWG number max. | 14 |
Installation | Connection
Stripping length min. | 8 mm |
---|---|
Stripping length max. | 10 mm |
Connection | Push-In spring clamp terminals |
Gender | male |
Mating cycles min. | 500 |
Installation | Pin assignment
No. of poles | 24 + PE |
---|
Device protection | Electrical
Pollution Degree | 3 |
---|---|
Rated surge voltage | 6 kV |
Overvoltage category (EN 60950-1) | III |
Mechanical data | Material data
Coating contact | silver-plated |
---|---|
Combustibility class (UL94) | V-0 |
Material contact | Brass |
Material contact carrier | PC |
Mechanical data | Mounting data
Size | B24 |
---|---|
Height | 33,7 mm |
Width | 33,9 mm |
Depth | 110,4 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 125 °C |
Climatic category (EN IEC 60068-1) | 40/125/10 |
Commercial data
ECLASS-6.0 | 27143424 |
---|---|
ECLASS-6.1 | 27261204 |
ECLASS-7.0 | 27440205 |
ECLASS-8.0 | 27440205 |
ECLASS-9.0 | 27440205 |
ECLASS-10.1 | 27440205 |
ECLASS-11.1 | 27440205 |
ECLASS-12.0 | 27440205 |
ETIM-5.0 | EC000438 |
customs tariff number | 85389099 |
GTIN | 4048879665025 |
Packaging unit | 1 |