B6 protection cover (plastic/single lever)
Art.No.: | 70MH-ZSDKL-A000000 |
Weight: | 0.025 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Available
Description
B6
Protection cap
Single locking lever
Technical data will be only guaranteed with Murrelektronik components.
Protection cap
Single locking lever
Technical data will be only guaranteed with Murrelektronik components.
Technical Data
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65 |
---|
Mechanical data | Material data
Material housing | PA |
---|
Mechanical data | Mounting data
Size | B6 |
---|---|
Looking techniques | Single locking lever |
Commercial data
ECLASS-6.0 | 27143424 |
---|---|
ECLASS-6.1 | 27261210 |
ECLASS-7.0 | 27440208 |
ECLASS-8.0 | 27440208 |
ECLASS-9.0 | 27440208 |
ECLASS-10.1 | 27440208 |
ECLASS-11.1 | 27440208 |
ECLASS-12.0 | 27440208 |
ETIM-5.0 | EC002314 |
customs tariff number | 85389099 |
GTIN | 4048879649629 |
Packaging unit | 1 |