CAP BIG WITH PLUG. SCREW-TERM. 21-POLE
For use with 4-,6-,8-way d-box M12 5-pole
Art.No.: | 4127785 |
Weight: | 0.051 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Available
Description
Cap for 4-, 6-, and 8-way distribution box, 5-pole
Screw plug-in terminals
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Screw plug-in terminals
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Electrical data | Supply
Total current max. | 8 A |
---|
Installation
Connection cross section max. | 1,5 mm² |
---|---|
AWG number max. | 16 |
Installation | Connection
Connection | Screw plug-in terminals |
---|
Mechanical data | Mounting data
Height | 33,5 mm |
---|---|
Width | 48 mm |
Depth | 68 mm |
Connection data
Connection type 1
Family construction form | Cap |
---|---|
No. of poles | 21 |
Connection type 2
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | 24 V DC |
PIN 2 | S 2 |
PIN 3 | 0 V |
PIN 4 | S 1 |
PIN 5 | PE |
Commercial data
ECLASS-6.0 | 27143423 |
---|---|
ECLASS-6.1 | 27279219 |
ECLASS-7.0 | 27279219 |
ECLASS-8.0 | 27279219 |
ECLASS-9.0 | 27440108 |
ECLASS-10.1 | 27440111 |
ECLASS-11.1 | 27440111 |
ECLASS-12.0 | 27440111 |
ETIM-5.0 | EC002585 |
customs tariff number | 85369010 |
GTIN | 4048879058025 |
Packaging unit | 1 |