COMLIGHT56 LED BLUE STATUS LIGHT
Input 24VDC
Art.No.: | 4000-76056-1114000 |
Weight: | 0.06 kg |
Country of origin: | ID |
US
Call for Availability
EU
Available
Description
Compact status light
blue
blue
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Current consumption max. | 26 mA |
Industrial communication | HMI
Luminous intensity | 239 mcd |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65 |
---|---|
Additional condition protection degree | inserted, locked |
Mechanical data | Material data
Material housing | Plastic |
---|
Mechanical data | Mounting data
Height | 61 mm |
---|---|
Width | 56 mm |
Depth | 56 mm |
Environmental characteristics | Climatic
Operating temperature min. | -30 °C |
---|---|
Operating temperature max. | 50 °C |
Connection data
Connection type 1
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 2 |
PIN 1 | 24 V DC (0 V) |
PIN 2 | 0 V (24 V DC) |
Commercial data
ECLASS-6.0 | 27371220 |
---|---|
ECLASS-6.1 | 27110390 |
ECLASS-7.0 | 27110390 |
ECLASS-8.0 | 27110390 |
ECLASS-9.0 | 27110350 |
ECLASS-10.1 | 27110350 |
ECLASS-11.1 | 27110350 |
ECLASS-12.0 | 27110350 |
ETIM-5.0 | EC000232 |
customs tariff number | 85319000 |
GTIN | 4048879853873 |
Packaging unit | 1 |
Accessories
---- Cable Gland ----
---- Mounting Bracket for Signal Tower ----