Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

CUBE20 ANALOG INPUT MODULE

4 analog inputs

Art.No.: 56230
Weight: 0.174 kg
Country of origin:  CZ
US Available
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

for resistors and temperature
AI4 - (E) RTD
Certificate
Certificate
Certificate

Electrical data | Supply
Idle current external max. 70 mA
Current consumption max. 25 mA
Total current UA max. 4 A
Total current US max. 4 A
module supply via system connection
Electrical data | Input
Type input 1000, Pt100, Ni100, 200, 200, R 0...3000 Ω, 120, 500, 500
Conversion time analog input per channel max. 600 ms
Diagnostics
Diagnostic Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Installation
Connection cross section max. 2,5 mm²
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 117 mm
Width 56 mm
Depth 47 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 85 °C

Connection types
Connection type 1 X0
Connection type 2 X1
Connection type 3 X2
Connection type 4 X2
Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 6
PIN 1 + R 0
PIN 2 + R 1
PIN 3 + R 2
PIN 4 + R 3
PIN 5 UI
PIN 6 UI
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 6
PIN 1 RL 0
PIN 2 RL 1
PIN 3 RL 2
PIN 4 RL 3
PIN 5 0 V
PIN 6 0 V
Connection type 3
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 6
PIN 1 FE
PIN 2 FE
PIN 3 FE
PIN 4 FE
PIN 5 0 V
PIN 6 0 V
Connection type 4
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 6
PIN 1 - R 0
PIN 2 - R 1
PIN 3 - R 2
PIN 4 - R 3
PIN 5 0 V
PIN 6 0 V

ECLASS-6.0 27242601
ECLASS-6.1 27242601
ECLASS-7.0 27242601
ECLASS-8.0 27242601
ECLASS-9.0 27242601
ECLASS-10.1 27242601
ECLASS-11.1 27242601
ECLASS-12.0 27242601
ETIM-5.0 EC001596
customs tariff number 85176200
GTIN 4048879049184
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 56230_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 56230_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 56230_dxf_x_a.zip (A)
  • Construction files: P8 56230_p8_2_50.zip (50)
  • Construction files: STP 56230_stp_x_a.zip (A)
  • Document: Installation guide 56230_ina_6_12.pdf (12)
  • Document: User manual 56035_hdb_x_16.zip (16)
  • Document: User manual 56975_hdb_x_13.zip (13)
  • Document: User manual 56030_hdb_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56230_956-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 56230_956-04.16_ce_z_d.pdf (D)
  • Information: MTTF Report 56230_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)
  • Software: Device driver Cube20_Beschriftung.xls (10)

---- Terminal Strip ----
* Shipping and Local Tax charges may apply