CUBE20 BUS NODE ETHERNET-IP
8 digital inputs
Art.No.: | 56005 |
Weight: | 0.17 kg |
Country of origin: | CZ |
US
Available
EU
Available
Description
Bus nodes
DI8 - (BN-E)
EtherNet/IP
Connection cables are in the online shop under "Connection Technology".
DI8 - (BN-E)
EtherNet/IP
Connection cables are in the online shop under "Connection Technology".
![Certificate Certificate](https://shop.murrinc.com/out/murrelektronik/img/approvals/xIMG56336303_logo.png.pagespeed.ic.HvVh_WT5Ye.png)
![Certificate Certificate](https://shop.murrinc.com/out/murrelektronik/img/approvals/xIMG60925_logo.png.pagespeed.ic.-ZzyC54o25.png)
![Certificate Certificate](https://shop.murrinc.com/out/murrelektronik/img/approvals/xIMG56362590_logo.png.pagespeed.ic.C18jQW_Jas.png)
![Bus technologies Bus technologies](https://shop.murrinc.com/out/murrelektronik/img/approvals/xIMG7526065_logo.png.pagespeed.ic.D2jwYelVKB.png)
Connect Product
Data cableShow all
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Norm operating voltage | EN 61131-2 |
Operating voltage US DC | 24 V |
Current consumption max. | 150 mA |
Total current UA max. | 4 A |
Total current US max. | 4 A |
Electrical data | Input
Type input | PNP (EN 61131-2) |
---|---|
Input filter time | 1 ms |
Current carrying capacity max. | 0,7 A |
Industrial communication | Bus data
Address range outputs max. | 500 Bytes |
---|---|
Address range inputs max. | 504 Bytes |
Industrial communication | Ethernet/IP
EtherNet/IP addressing | BOOTP, DHCP, Rotary switch |
---|
Diagnostics
Diagnostic | Under voltage |
---|---|
Diagnostic via BUS | per module and channel |
Diagnostic via LED | per module |
Short circuit diagnosis | yes |
LED display | Ethernet connection/data traffic |
Overload diagnosis | yes |
Installation
Connection cross section max. | 2,5 mm² |
---|
Installation | Pin assignment
Terminal row X2 | Input |
---|---|
Terminal row X3 | Input |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|---|
Galvanic separation (operating voltage) | yes |
Galvanic separation input/output | yes |
Mechanical data
Number extension modules max. | 15 |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 117 mm |
Width | 56 mm |
Depth | 47 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 55 °C |
Storage temperature min. | -20 °C |
Storage temperature max. | 85 °C |
Connection data
Connection types
Connection type 1 | Ethernet In |
---|---|
Connection type 2 | X0 |
Connection type 3 | X1 |
Connection type 4 | X2 |
Connection type 1
Family construction form | RJ45 |
---|---|
Gender | female |
Color contact carrier | black |
No. of poles | 8 |
PIN 1 | TD + |
PIN 2 | TD - |
PIN 3 | RD + |
PIN 4 | n.c. |
PIN 5 | n.c. |
PIN 6 | RD - |
PIN 7 | n.c. |
PIN 8 | n.c. |
Connection type 2
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | colorless |
No. of poles | 6 |
PIN 1 | 0 V |
PIN 2 | 0 V |
PIN 3 | UB |
PIN 4 | UB |
PIN 5 | UI |
PIN 6 | UI |
Connection type 3
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | colorless |
No. of poles | 6 |
PIN 1 | DI 0 |
PIN 2 | DI 1 |
PIN 3 | DI 2 |
PIN 4 | DI 3 |
PIN 5 | US |
PIN 6 | 0 V |
Connection type 4
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | colorless |
No. of poles | 6 |
PIN 1 | DI 4 |
PIN 2 | DI 5 |
PIN 3 | DI 6 |
PIN 4 | DI 7 |
PIN 5 | 0 V |
PIN 6 | 0 V |
Commercial data
ECLASS-6.0 | 27242604 |
---|---|
ECLASS-6.1 | 27242608 |
ECLASS-7.0 | 27242608 |
ECLASS-8.0 | 27242608 |
ECLASS-9.0 | 27242608 |
ECLASS-10.1 | 27242608 |
ECLASS-11.1 | 27242608 |
ECLASS-12.0 | 27242608 |
ETIM-5.0 | EC001604 |
customs tariff number | 85389099 |
GTIN | 4048879049498 |
Packaging unit | 1 |
Accessories
---- Terminal Strip ----