Adaptor M12 female 0° X-cod. / RJ45 0°
8-pol., shielded, CAT6A
Art.No.: | 7000-51531-0000000 |
Weight: | 0.048 kg |
Country of origin: | RO |
US
Available
EU
Available
Description
Adapter
M12 – RJ45
Female straight – female straight
8-pole
X-coded
Gigabit
Ethernet CAT6A
shielded
Cap nut
M12 – RJ45
Female straight – female straight
8-pole
X-coded
Gigabit
Ethernet CAT6A
shielded
Cap nut
Technical Data
Side 1
Family construction form | M12 |
---|---|
Coding | X |
Electrical data | Supply
Operating current max. | 1,75 A |
---|
Industrial communication
Supported protocol | Ethernet |
---|---|
Transfer parameters | CAT6A |
Installation | Connection
Width across flats | SW18 |
---|
Commercial data
ECLASS-6.0 | 27143423 |
---|---|
ECLASS-6.1 | 27279221 |
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440106 |
ECLASS-10.1 | 27440106 |
ECLASS-11.1 | 27440106 |
ECLASS-12.0 | 27440106 |
ETIM-5.0 | EC002640 |
customs tariff number | 85366990 |
GTIN | 4048879699402 |
Packaging unit | 1 |