PROFIBUS-PLUG-MALE (SUB-D) 180°
Cut clamp for rigid and flexible wires
Art.No.: | 55584 |
Weight: | 0.033 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
Bus connection plug 180°
PROFIBUS
SUB-D9 (male), IDC terminals, rigid and flexible cable, programming device connection
PROFIBUS, FC cable rigid/flexible, 1× 2× 0.64 mm², for outer diameter 8.0 ±0.5 mm
PROFIBUS
SUB-D9 (male), IDC terminals, rigid and flexible cable, programming device connection
PROFIBUS, FC cable rigid/flexible, 1× 2× 0.64 mm², for outer diameter 8.0 ±0.5 mm
Technical Data
Electrical data
Terminating resistor | connectable, integrated |
---|
Electrical data | Supply
Operating voltage DC min. | 4,75 V |
---|---|
Operating voltage DC max. | 5,25 V |
Current consumption max. | 12,5 mA |
Industrial communication
Data transmission rate max. | 12 MBit/s |
---|
Installation | Connection
Connection | Cut clamps IDC |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|---|
Pollution Degree | 2 |
Mechanical data | Mounting data
Height | 72 mm |
---|---|
Width | 35 mm |
Depth | 17 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440102 |
ECLASS-10.1 | 27242692 |
ECLASS-11.1 | 27242692 |
ECLASS-12.0 | 27242692 |
ETIM-5.0 | EC001855 |
customs tariff number | 85389091 |
GTIN | 4048879050579 |
Packaging unit | 1 |
Accessories
---- Side Cutter ----
---- Cable Stripper ----
---- Cable Shear ----
---- Connection Cable ----
---- Cable Cutter ----