Cable drum Ø 355mm
PUR 5x0.75 bk UL/CSA+drag ch. 100m
Art.No.: | 7000-C0101-6380000 |
Weight: | 8.525 kg |
Country of origin: | PL |
US
Call for Availability
EU
Produced for you with priority
Description
Cable drum (100 m)
PUR (UL/CSA)
5× 0.75 mm², black
suitable for C-tracks
5 Mio.
PUR (UL/CSA)
5× 0.75 mm², black
suitable for C-tracks
5 Mio.
Cable data
General data | Cable
Cable identification | 638 |
---|---|
Cable Type | 3 |
Printing color of wire insulation | white (isolation black) |
Jacket Color | black |
Type of Certificate | cURus |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 5 wires around Core filler twisted |
Filler | yes |
wire arrangement | black 1, black 2, black 3, black 4, green-yellow |
Mechanical data | Cable
No. of bending cycles (C-track) | 10 Mio. @ 25 °C |
---|---|
Cable weigth | 81,4 g/m |
Material jacket | PUR |
Shore hardness jacket | 90 ± 5 Shore A |
Freedom from ingredients (jacket) | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free |
Outer-diameter (jacket) | 7 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | PP |
Amount wires | 5 |
Outer diameter insulation | 1,85 mm |
Outer diameter tolerance core insulation | ± 5 % |
Shore hardness wire insulation | 70 ± 5 Shore D |
Ingredient freeness wire insulation | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free |
Printing color of wire insulation | white (isolation black) |
Amount strands (wire) | 42 |
Diameter of single wires | 0,15 mm |
Conductor crosssection (wire) | 0,75 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | strand class 6 |
Traversing distance (C-track) | 10 m @ 25 °C | horizontal |
Electrical data | Cable
Current load capacity (standard) | to DIN VDE 0298-4 |
---|---|
Current load capacity min. wire | 8,4 A |
Electrical resistance line constant wire | 26 Ω/km @ 20 °C |
Nominal voltage power AC max. | 300 V |
Power frequency withstand voltage power (wire - jacket) | 2,5 kV @ 60 s |
AC withstand voltage power (wire - wire) | 2,5 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 80 °C / 90 °C @ 10000 h Operation |
Operating temperature min. (dynamic) | -25 °C |
Operating temperature max. (dynamic) | 80 °C / 90 °C @ 10000 h Operation |
Resistances | Cable
UV resistance | DIN EN ISO 4892-2 A |
---|---|
Flame resistance | UL 1581 § 1090 | UL 1581 § 1100 FT2 | IEC 60332-2-2 |
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (fixed) | 5 x Outer diameter |
---|---|
Bending radius (dynamic) | 10 x Outer diameter |
No. of torsion cycles | 2 Mio. |
Torsion speed | 35 cycles/min |
Torsion stress | ± 180 °/m |
Commercial data
ECLASS-6.0 | 27062011 |
---|---|
ECLASS-7.0 | 27062011 |
ECLASS-8.0 | 27062011 |
ECLASS-9.0 | 27062011 |
ECLASS-10.1 | 27061801 |
ECLASS-11.1 | 27061801 |
ECLASS-12.0 | 27061801 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444995 |
GTIN | 4048879339988 |
Packaging unit | 1 |
Accessories
---- Field Wireable Circular Connector ----