Cable drum Ø 355mm
PVC 5x0.34 shielded gy 100m
Art.No.: | 7000-C0201-3480000 |
Weight: | 5.703 kg |
Country of origin: | US |
US
Call for Availability
EU
Produced for you with priority
Description
Cable drum (100 m)
PVC
5× 0.34 mm², gray
PVC
5× 0.34 mm², gray
Cable data
General data | Cable
Cable identification | 348 |
---|---|
Jacket Color | gray |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 5 wires around Core filler twisted |
Stranding factor min. | 75 mm |
Stranding factor max. | 75 mm |
Cable shielding (type) | copper braid, tinned |
Cable shielding (coverage) | 85 % |
Banding | Foil |
Filler | yes |
wire arrangement | brown, black, blue, white, green-yellow |
Mechanical data | Cable
Cable weigth | 72,05 g/m |
---|---|
Material jacket | PVC |
Shore hardness jacket | 75 Shore A |
Freedom from ingredients (jacket) | lead-free, cadmium-free, CFC-free |
Outer-diameter (jacket) | 5,9 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | PVC |
Amount wires | 5 |
Outer diameter insulation | 1,4 mm |
Outer diameter tolerance core insulation | ± 5 % |
Shore hardness wire insulation | 85 Shore A |
Ingredient freeness wire insulation | lead-free, CFC-free |
Amount strands (wire) | 42 |
Diameter of single wires | 0,1 mm |
Conductor crosssection (wire) | 0,34 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | strand class 6 |
Electrical data | Cable
Current load capacity (standard) | to DIN VDE 0298-4 |
---|---|
Current load capacity min. wire | 4,8 A |
Electrical resistance line constant wire | 57 Ω/km @ 20 °C |
Max. rated voltage power (conductor - ground) | 300 V |
Max. rated voltage power (conductor - conductor) | 500 V |
AC withstand voltage power (wire - shield) | 1,5 kV @ 60 s |
Power frequency withstand voltage power (wire - jacket) | 1,5 kV @ 60 s |
AC withstand voltage power (wire - wire) | 1,5 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -30 °C |
---|---|
Max. operating temperature (fixed) | 80 °C |
Operating temperature min. (dynamic) | -5 °C |
Operating temperature max. (dynamic) | 70 °C |
Resistances | Cable
Flame resistance | UL 1581 § 1100 FT2 | UL 1581 § 1090 | IEC 60332-2-2 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | Good, application-related testing | DIN EN 60811-404 |
Installation | Cable
Bending radius (dynamic) | 15 x Outer diameter |
---|
Commercial data
ECLASS-6.0 | 27062011 |
---|---|
ECLASS-6.1 | 27061801 |
ECLASS-7.0 | 27061801 |
ECLASS-8.0 | 27061801 |
ECLASS-9.0 | 27061801 |
ECLASS-10.1 | 27061801 |
ECLASS-11.1 | 27061801 |
ECLASS-12.0 | 27061801 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444995 |
GTIN | 4048879363068 |
Packaging unit | 1 |
Accessories
---- Field Wireable Circular Connector ----