Cable drum Ø 355mm
TPE 4x2x24AWG SF/UTP CAT5e bu UL/CSA. CM 100m
Art.No.: | 7700-C0201-S4W0000 |
Weight: | 8.004 kg |
Country of origin: | US |
US
Call for Availability
EU
Produced for you with priority
Description
Cable drum (100 m)
TPE
4× 2× AWG24
shielded
blue
TPE
4× 2× AWG24
shielded
blue
Cable data
General data | Cable
Cable identification | S4W |
---|---|
Jacket Color | blue |
Type of Certificate | cURus |
Structure | Cable
Amount stranding | 4 |
---|---|
Stranding | 2 wires twisted |
Stranding (type 2) | 4 Stranded joints twisted |
Banding | Foil |
wire arrangement | (orange-white, orange), (blue-white, blue), (brown-white, brown), (green-white, green) |
Mechanical data | Cable
Cable weigth | 74,8 g/m |
---|---|
Material jacket | TPE |
Freedom from ingredients (jacket) | lead-free, CFC-free |
Outer-diameter (jacket) | 7,6 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | HDPE |
Amount wires | 8 |
Outer diameter insulation | 1,17 mm |
Outer diameter tolerance core insulation | ± 5 % |
Ingredient freeness wire insulation | lead-free, CFC-free |
Amount strands (wire) | 7 |
Diameter of single wires | 24 AWG |
Conductor crosssection (wire) | 24 AWG |
Material conductor wire | copper stranded wire, tinned |
Electrical data | Cable
Current load capacity (standard) | to DIN VDE 0298-4 |
---|---|
Current load capacity min. wire | 4 A |
Electrical resistance line constant wire | 59 Ω/km @ 20 °C |
Nominal voltage power AC max. | 300 V |
Electrical capacity line constant (wire - wire) (power) | 49000 pF/km |
Power frequency withstand voltage power (wire - jacket) | 3 kV @ 60 s |
AC withstand voltage power (wire - wire) | 3 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 80 °C |
Operating temperature min. (dynamic) | -5 °C |
Operating temperature max. (dynamic) | 70 °C |
Resistances | Cable
Flame resistance | UL 1581 § 1100 FT2 | UL 1581 § 1090 | IEC 60332-2-2 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
No. of bending cycles (C-track) | 1 Mio. @ 25 °C |
---|---|
Bending radius (fixed) | 5 x Outer diameter |
Bending radius (dynamic) | 10 x Outer diameter |
No. of torsion cycles | 3 Mio. 25 °C |
Torsion stress | ± 270 °/m |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27061801 |
ECLASS-11.1 | 27061801 |
ECLASS-12.0 | 27061801 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444995 |
GTIN | 4048879663663 |
Packaging unit | 1 |