Cable drum Ø 500mm
PVC 5x0.34 bk UL/CSA 500m
Art.No.: | 7000-C0505-6190000 |
Weight: | 27.202 kg |
Country of origin: | DE |
US
Call for Availability
EU
Produced for you with priority
Description
Cable drum (500 m)
PVC (UL/CSA)
5× 0.34 mm², black
PVC (UL/CSA)
5× 0.34 mm², black
Cable data
General data | Cable
Cable identification | 619 |
---|---|
Cable Type | 1 |
Jacket Color | black |
Type of Certificate | cURus |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 5 wires around Core filler twisted |
Filler | yes |
wire arrangement | brown, black, blue, white, gray |
Mechanical data | Cable
Cable weigth | 48,4 g/m |
---|---|
Material jacket | PVC |
Shore hardness jacket | 85 ± 5 Shore A |
Freedom from ingredients (jacket) | lead-free, cadmium-free, CFC-free, silicone-free |
Outer-diameter (jacket) | 5,2 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | PVC |
Amount wires | 5 |
Outer diameter insulation | 1,25 mm |
Outer diameter tolerance core insulation | ± 5 % |
Shore hardness wire insulation | 45 ± 5 Shore D |
Material properties wire insulation | good machinability |
Ingredient freeness wire insulation | lead-free, cadmium-free, CFC-free, silicone-free |
Amount strands (wire) | 19 |
Diameter of single wires | 0,15 mm |
Conductor crosssection (wire) | 0,34 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | Strand class 5 |
Electrical data | Cable
Nominal voltage AC max. | 300 V |
---|---|
Current load capacity (standard) | to DIN VDE 0298-4 |
Current load capacity min. wire | 4,5 A |
Electrical resistance line constant wire | 57 Ω/km @ 20 °C |
AC withstand voltage (wire - wire) | 2 kV @ 60 s |
Power frequency withstand voltage (wire - jacket) | 2 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -30 °C |
---|---|
Max. operating temperature (fixed) | 80 °C |
Operating temperature min. (dynamic) | -5 °C |
Operating temperature max. (dynamic) | 80 °C |
Resistances | Cable
UV resistance | DIN EN ISO 4892-2 A |
---|---|
Flame resistance | UL 1581 § 1090 | UL 1581 § 1100 FT2 | IEC 60332-2-2 |
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (fixed) | 5 x Outer diameter |
---|---|
Bending radius (dynamic) | 10 x Outer diameter |
Commercial data
ECLASS-6.0 | 27062011 |
---|---|
ECLASS-6.1 | 27061801 |
ECLASS-7.0 | 27061801 |
ECLASS-8.0 | 27061801 |
ECLASS-9.0 | 27061801 |
ECLASS-10.1 | 27061801 |
ECLASS-11.1 | 27061801 |
ECLASS-12.0 | 27061801 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444995 |
GTIN | 4048879753654 |
Packaging unit | 1 |