Cable drum Ø 500mm
PUR 0.25+1.0 shielded vt drag ch. 500m
Art.No.: | 7000-C0505-8150000 |
Weight: | 17.502 kg |
Country of origin: | DE |
US
Call for Availability
EU
Produced for you with priority
Description
Cable drum (500 m)
PUR (UL/CSA), welding spark
4× 0.34 mm²
orange
suitable for C-tracks
5 Mio.
Suitable for robots
±360°/m
PUR (UL/CSA), welding spark
4× 0.34 mm²
orange
suitable for C-tracks
5 Mio.
Suitable for robots
±360°/m
Cable data
General data | Cable
Cable identification | 815 |
---|---|
Jacket Color | violet |
STOOW style jacket | Hybrid, Signal, Data |
Structure | Cable
Amount stranding | 3 |
---|---|
Stranding | 2 wires with twisted |
Amount stranding (type 2) | 1 |
Stranding (type 2) | 3 wires with 3 Stranded joints around Core filler twisted |
Cable shielding (type) | copper braiding, bare |
Banding | Fleece, Foil |
Filler | yes |
wire arrangement | red, (green, yellow), blue, (gray, pink), green-yellow, (white, brown) |
Mechanical data | Cable
Cable weigth | 101,2 g/m |
---|---|
Material jacket | PUR |
Freedom from ingredients (jacket) | lead-free, CFC-free, halogen-free |
Outer-diameter (jacket) | 8,5 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | Polyolefin |
Amount wires | 3 |
Outer diameter insulation | 1,7 mm |
Outer diameter tolerance core insulation | ± 5 % |
Ingredient freeness wire insulation | lead-free, CFC-free, halogen-free |
Amount strands (wire) | 56 |
Diameter of single wires | 0,15 mm |
Conductor crosssection (wire) | 1 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | strand class 6 |
Material wire insulation (Data) | Polyolefin |
Outer diameter wire insulation (Data) | 1,3 mm |
Tolerance outer diameter wire insulation (data) | ± 5 % |
Ingredient freeness wire insulation (Data) | lead-free, CFC-free, halogen-free |
Amount wires (Data) | 6 |
Amount strands wire (Data) | 19 |
Diameter of single wires (Data) | 24 AWG |
Conductor crosssection wire (Data) | 24 AWG |
Material conductor wire (Data) | Stranded copper wire, bare |
Traversing distance (C-track) | 4,5 m @ 25 °C |
Electrical data | Cable
Nominal voltage AC max. | 250 V |
---|---|
Current load capacity (standard) | to DIN VDE 0298-4 |
Current load capacity min. wire | 9,8 A |
Current load capacity min. Wire (Data) | 3 A |
Characteristic impedance | 95 Ω ± 16 % @ 1 MHz |
Electrical resistance line constant wire | 19,5 Ω/km @ 20 °C |
Electrical resistance coating wire (Data) | 69,2 Ω/km @ 20 °C |
AC withstand voltage (wire - wire) | 1,5 kV @ 60 s |
Electric capacitance | 6000 pF/km |
Power frequency withstand voltage (wire - jacket) | 1,5 kV @ 60 s |
AC withstand voltage (wire - shield) | 1 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 80 °C |
Operating temperature min. (dynamic) | -30 °C |
Operating temperature max. (dynamic) | 70 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 80 °C |
Resistances | Cable
Flame resistance | UL 1581 § 1100 FT2 | IEC 60332-2-2 | UL 1581 § 1090 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (fixed) | 8 x Outer diameter |
---|---|
Bending radius (dynamic) | 15 x Outer diameter |
No. of bending cycles (C-track) | 5 Mio. @ 25 °C |
Commercial data
ECLASS-6.0 | 27062011 |
---|---|
ECLASS-6.1 | 27061801 |
ECLASS-7.0 | 27061801 |
ECLASS-8.0 | 27061801 |
ECLASS-9.0 | 27061801 |
ECLASS-10.1 | 27061801 |
ECLASS-11.1 | 27061801 |
ECLASS-12.0 | 27061801 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444995 |
GTIN | 4048879403672 |
Packaging unit | 1 |
Accessories
---- Field Wireable Circular Connector ----
-
Preferred
-
Preferred