![](https://shop.murrinc.com/out/murrelektronik/img/xinfo_grey.png.pagespeed.ic.T3aqrTs7WN.png)
Generally Side 2 in our case is the side not facing the control unit / SPS.
🎓 #MurrExpertTipp
If this filter does not offer the connection you need we recommend to set the filter for "side 1" reversed as to switch the line of sight on the cable.
![](https://shop.murrinc.com/out/murrelektronik/img/xinfo_grey.png.pagespeed.ic.T3aqrTs7WN.png)
If you are not sure which cable type to select, first set your filter for "ambient conditions", then "temperature range" and "approvals".This limits the amount of suitable cable types.
🎓#MurrExpertTipp:
For most applications our specialists recommend the cable type: PUR.
![](https://shop.murrinc.com/out/murrelektronik/img/xinfo_grey.png.pagespeed.ic.T3aqrTs7WN.png)
Product Family allows you to preselect certain characteristics.
🎓 #MurrExpertTipp:
If you do not have a preference do not select this filter.
![](https://shop.murrinc.com/out/murrelektronik/img/xinfo_grey.png.pagespeed.ic.T3aqrTs7WN.png)
🎓#MurrExpertTipp
If the desired length is not in stock we recommend selecting a standard length. This lowers time of production and therefore the delivery time.
Our Standard Lengths:
- Lines with Plug:
0,3m, 0,6m, 1m, 1,5m, 2m, 3m, 5m, 7,5m, 10m - Bulk Cable:
100m, 500m - Flange Connectors:
0,2m, 0,5m, 1m - Distributor Lines
3m, 5m, 10m, 15m