M8 male 0° D-cod. screw terminal
4-pol., 0,14-0,5mm², max. 6,7mm, shielded, CAT5e
Art.No.: | 7000-09201-0000000 |
Weight: | 0.02 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
Male straight
M8, 4-pole
D-coded
shielded
Screw terminals
Connection cross section: 0.14...0.5 mm²
M8, 4-pole
D-coded
shielded
Screw terminals
Connection cross section: 0.14...0.5 mm²
Technical Data
Side 1
Family construction form | M8 |
---|---|
Material contact | Copper alloy |
Width across flats | SW13 |
Degree of protection (EN IEC 60529) | IP67 |
Electrical data | Supply
Operating voltage AC | 50 V |
---|---|
Operating voltage DC | 60 V |
Current operating per contact max. | 4 A |
Diagnostics
Status indication LED | no |
---|
Installation
Connection cross section min. | 0,14 mm² |
---|---|
Connection cross section max. | 0,5 mm² |
Installation | Connection
Tightening torque | 0,4 Nm |
---|---|
Mounting set | M8 x 1 |
Family construction form | M8 |
Mating cycles min. | 100 |
Installation | Pin assignment
Coding | D |
---|
Device protection
Shielded | yes |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|---|
Pollution Degree | 3/2 |
Insulation resistance min. | 100 MΩ |
Mechanical data | Material data
Coating contact | nickel plated |
---|
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|---|
Clamping range max. | 6,7 mm |
Environmental characteristics | Climatic
Operating temperature min. | -30 °C |
---|---|
Operating temperature max. | 85 °C |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ETIM-5.0 | EC001855 |
customs tariff number | 85366990 |
GTIN | 4065909035023 |
Packaging unit | 1 |