7/8'' female 90° screw terminal
5-pol., max. 2,5mm², 8 - 10mm
Art.No.: | 7000-78271-0000000 |
Weight: | 0.01 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
Female 90°
7/8" (5-pole)
Sealing range (cable Ø): 8...10 mm
Screw terminals
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
7/8" (5-pole)
Sealing range (cable Ø): 8...10 mm
Screw terminals
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Side 1
Tightening torque | 1,5 Nm |
---|---|
Thread | 7/8" |
Electrical data | Supply
Operating voltage AC max. | 300 V |
---|---|
Operating voltage DC max. | 300 V |
Current operating per contact max. | 9 A |
Installation
Connection cross section max. | 2,5 mm² |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Additional condition protection degree | inserted, screwed |
Mechanical data | Material data
Material gasket | FKM |
---|---|
Material housing | PBT |
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|---|
Clamping range min. | 8 mm |
Clamping range max. | 10 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-6.1 | 27260702 |
ECLASS-7.0 | 27440102 |
ECLASS-8.0 | 27440102 |
ECLASS-9.0 | 27440116 |
ECLASS-10.1 | 27440102 |
ECLASS-11.1 | 27440102 |
ECLASS-12.0 | 27440116 |
ETIM-5.0 | EC002635 |
customs tariff number | 85366990 |
GTIN | 4048879631709 |
Packaging unit | 1 |
Accessories
---- Wire Stripper Pliers ----
---- Side Cutter ----
---- Cable Stripper ----
---- Cable Shear ----
---- Torque Wrench ----
---- Cable Cutter ----
---- Crimping Tool ----