M12 male 90° A-cod. screw terminal
5-pol., 0,14 - 1,5mm², 2,5 - 8mm
Art.No.: | 7000-12851-0000000 |
Alternative product: | |
Weight: | 0.06 kg |
Country of origin: | SK |
US
Call for Availability
EU
Available
Description
Male 90°
M12, 5-pole
Screw terminals
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
M12, 5-pole
Screw terminals
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Side 1
Family construction form | M12 |
---|---|
Degree of protection (EN IEC 60529) | IP67 |
Electrical data | Supply
Operating voltage AC max. | 60 V |
---|---|
Operating voltage DC max. | 60 V |
Operating current per contact max. (40°C) | 7,5 A |
Installation
Connection cross section max. | 1,5 mm² |
---|
Installation | Connection
Tightening torque | 0,6 Nm |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|
Mechanical data | Mounting data
Mounting method | Schraubgewinde |
---|---|
Clamping range min. | 2,5 mm |
Clamping range max. | 8 mm |
Height | 46 mm |
Width | 38 mm |
Depth | 20 mm |
Environmental characteristics | Climatic
Operating temperature min. | -30 °C |
---|---|
Operating temperature max. | 85 °C |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-6.1 | 27260702 |
ECLASS-7.0 | 27440102 |
ECLASS-8.0 | 27440102 |
ECLASS-9.0 | 27440116 |
ECLASS-10.1 | 27440102 |
ECLASS-11.1 | 27440102 |
ECLASS-12.0 | 27440116 |
ETIM-5.0 | EC002635 |
customs tariff number | 85366990 |
GTIN | 4048879438247 |
Packaging unit | 1 |
Accessories
---- Torque Wrench ----
---- Cable Shear ----
---- Cable Stripper ----
---- Wire Stripper Pliers ----
---- Crimping Tool ----
---- Cable Cutter ----
---- Connection Cable ----
---- Side Cutter ----