M12 male 90° A-cod. screw terminal
5-pol., max. 0,75mm², 6 - 8mm, shielded
Art.No.: | 7000-13361-0000000 |
Alternative product: | |
Weight: | 0.062 kg |
Country of origin: | HU |
US
Available
EU
Available
Description
Male 90°
M12, 5-pole
A-coded
shielded
M12, 5-pole
A-coded
shielded
Technical Data
Side 1
Family construction form | M12 |
---|---|
Degree of protection (EN IEC 60529) | IP67 |
Electrical data | Supply
Operating voltage AC max. | 60 V |
---|---|
Operating voltage DC max. | 60 V |
Current operating per contact max. | 4 A |
Installation
Connection cross section max. | 0,75 mm² |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|
Mechanical data | Material data
Coating housing | nickel plated |
---|---|
Material housing | Brass |
Mechanical data | Mounting data
Clamping range min. | 6 mm |
---|---|
Clamping range max. | 8 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 85 °C |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440102 |
ECLASS-10.1 | 27440102 |
ECLASS-11.1 | 27440102 |
ECLASS-12.0 | 27440116 |
ETIM-5.0 | EC002635 |
customs tariff number | 85366990 |
GTIN | 4048879198813 |
Packaging unit | 1 |
Accessories
---- Cable Shear ----
---- Crimping Tool ----
---- Cable Stripper ----
---- Connection Cable ----
---- Cable Cutter ----
---- Torque Wrench ----
---- Wire Stripper Pliers ----
---- Side Cutter ----