Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Adaptor M12 female / RJ45 0°

4-pol., shielded, CAT5

Art.No.: 7000-44671-0000000
Weight: 0.041 kg
Country of origin:  CZ
US Available
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Ethernet CAT5
Control cabinet entry system
Female straight – female straight
M12 – RJ45, 4-pole
D-coded
shielded
suitable for sheet thickness 2.0...5.0 mm
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Bus technologies
Bus technologies
Bus technologies

Side 1
Family construction form M12
Coding D
Degree of protection (EN IEC 60529) IP68
Side 2
Family construction form RJ45
Degree of protection (EN IEC 60529) IP20
Electrical data | Supply
Operating voltage DC max. 60 V
Current operating per contact max. 1,76 A
Industrial communication
Transfer parameters CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1)
Data transmission rate max. 100 MBit/s
Industrial communication | Ethernet functionality
duplex Full duplex
Mechanical data | Material data
Coating locking chrome-plated
Material housing PUR
Locking material Brass
Mechanical data | Mounting data
Suitable for installation wall thickness min. 2 mm
Suitable for installation wall thickness max. 5 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C

ECLASS-6.0 27143423
ECLASS-6.1 27279221
ECLASS-7.0 27440104
ECLASS-8.0 27440104
ECLASS-9.0 27440106
ECLASS-10.1 27440106
ECLASS-11.1 27440106
ECLASS-12.0 27440106
ETIM-5.0 EC001855
customs tariff number 85366990
GTIN 4048879566896
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 7000-44671-0000000_E362618-MLE325812-DUXR7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 7000-44671-0000000_E362618-MLE325812-DUXR_ul_z_a.pdf (A)
  • Construction files: STP 7000-44671_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
* Shipping and Local Tax charges may apply