MSUD FIXING SCREW V4A M3x31mm
For MSUD valve form A 18mm, B 10mm, BI 11mm
Art.No.: | 7000-99024-0000000 |
Weight: | 0.002 kg |
Country of origin: | DE |
US
Call for Availability
EU
Call for Availability
Description
Screw, Stainless Steel 1.4404 (V4A)
Quantity: 10 pcs.
Quantity: 10 pcs.
Commercial data
ECLASS-6.0 | 23110190 |
---|---|
ECLASS-6.1 | 23110190 |
ECLASS-7.0 | 23110190 |
ECLASS-8.0 | 23110190 |
ECLASS-9.0 | 23110190 |
ECLASS-10.1 | 23110190 |
ECLASS-11.1 | 23110190 |
ECLASS-12.0 | 23110190 |
ETIM-5.0 | EC001855 |
customs tariff number | 73181595 |
GTIN | 4048879114219 |
Packaging unit | 10 |