MSDD-AU7AB 1LED DIREKTANSCHL.F.M.-VENTIL
Art.No.: | 367041 |
Weight: | 0.018 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Call for Availability
Description
24 V AC/DC ±25%
LED and suppressor diode
4-pole
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
LED and suppressor diode
4-pole
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Electrical data | Supply
Operating voltage AC | 24 V |
---|---|
Operating voltage AC min. | 18 V |
Operating voltage AC max. | 30 V |
Operating voltage DC | 24 V |
Operating voltage DC min. | 18 V |
Operating voltage DC max. | 30 V |
Current operating per contact max. | 4 A |
Diagnostics
Status indication LED | yellow |
---|
Installation | Connection
Tightening torque | 0,6 Nm |
---|---|
Mounting set | M12 x 1 |
Installation | Pin assignment
No. of poles | 2 + PE |
---|
Device protection | Electrical
Additional suppressor | Suppressor diode |
---|
Mechanical data | Mounting data
Mounting method | inserted, screwed |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27143423 |
---|---|
ECLASS-7.0 | 27449001 |
ECLASS-8.0 | 27449001 |
ECLASS-9.0 | 27440321 |
ETIM-5.0 | EC001855 |
customs tariff number | 85366990 |
GTIN | 4048879238052 |
Packaging unit | 50 |