Product questions? We’re happy to help! Call 770-497-9292 or email 2techsupport@murrinc.com
Zoom
MOSA VALVE PLUG 8MM FIELD-WIREABLE (IDC)
Product may differ from image

MOSA VALVE PLUG 8MM FIELD-WIREABLE (IDC)

Art.No.: 7000-80091-0000000
Weight: 0.017 kg
US Call for Availability
EU Call for Availability
 Product Comparison
List price per piece:
Form C (8 mm)
24 V AC/DC ±25%
LED and suppression
Bridged PE
IDC terminals
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Form
Form 80091
Technical Data
Operating voltage 24 V AC/DC ±25%
Operating current per contact max. 3 A
Switch off peak max. 53 V
Connection cross section 0.25...0.5 mm² (conductor diameter min. 0.1 mm)
Sealing range (cable Ø) 4...6 mm
Protection IP67 inserted and tightened (EN 60529)
Outer wire Ø 1.2...1.6 mm
General data
Temperature range -25...+85 °C
Mounting set M14×1 mm
Dimensions H×W×D 28×16×44.5 mm
Commercial data
country of origin CZ
customs tariff number 85366990
EAN 4048879132336
eClass 27279218
Packaging unit 1.000
 
Data Regarding Article:
  • Download Data Sheet
  • Unfortunately no data available for this article to add to the data cart.
* Shipping and Local Tax charges may apply