Product questions? We’re happy to help! Call 770-497-9292 or email 2techsupport@murrinc.com
Zoom
MOSA VALVE PLUG FORM BI 11MM FIELD-WIREABLE (IDC)
Product may differ from image

MOSA VALVE PLUG FORM BI 11MM FIELD-WIREABLE (IDC)

Art.No.: 7000-11121-0000000
Weight: 0.036 kg
US Call for Availability
EU Call for Availability
 Product Comparison
List price per piece:
Form BI (11 mm)
24 V AC/DC ±25%
LED and suppressor diode
IDC terminals
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Form
Form 11121
Technical Data
Operating voltage 24 V AC/DC ±25%
Operating current per contact max. 6 A
Switch off peak max. 53 V
Connection cross section 0.5...1.0 mm² (conductor diameter min. 0.1 mm)
Sealing range (cable Ø) 5.5...8 mm
Protection IP67 inserted and tightened (EN 60529)
Outer wire Ø 1.6...2.0 mm
General data
Temperature range -25...+85 °C
Mounting set M16×1 mm
Dimensions H×W×D 28×21×55 mm
Commercial data
country of origin DE
customs tariff number 85366990
EAN 4048879219853
eClass 27279221
Packaging unit 1.000
 
Data Regarding Article:
  • Download Data Sheet
  • Unfortunately no data available for this article to add to the data cart.
* Shipping and Local Tax charges may apply