SVS VALVE PLUG FORM A 18MM FIELD-WIREABLE
24...230V LED M16x1.5
Art.No.: | 7000-29281-0000000 |
Weight: | 0.04 kg |
Country of origin: | CN |
US
Call for Availability
EU
Call for Availability
Description
Form A (18 mm) for pressure switch
24...230 V AC/DC
LED red (2) green (3)
metric
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
24...230 V AC/DC
LED red (2) green (3)
metric
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Side 1
Mounting method | inserted, screwed |
---|---|
Degree of protection (EN IEC 60529) | IP65 |
Electrical data | Supply
Operating voltage AC min. | 24 V |
---|---|
Operating voltage AC max. | 230 V |
Operating voltage DC min. | 24 V |
Operating voltage DC max. | 230 V |
Current operating per contact max. | 4 A |
Diagnostics
Status indication LED | green, red |
---|
Installation
Connection cross section max. | 1,5 mm² |
---|
Installation | Connection
Tightening torque | 0,4 Nm |
---|---|
Mounting set | M16 x 1.5 |
Installation | Pin assignment
No. of poles | 3 + PE |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|---|
Pollution Degree | 2 |
Rated surge voltage | 4 kV |
Material group (IEC 60664-1) | III |
Mechanical data | Mounting data
fastening screw | M3 |
---|---|
Clamping range min. | 5 mm |
Clamping range max. | 10 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440102 |
ECLASS-10.1 | 27440105 |
ECLASS-11.1 | 27440105 |
ECLASS-12.0 | 27440105 |
ETIM-5.0 | EC002062 |
customs tariff number | 85366990 |
GTIN | 4048879187503 |
Packaging unit | 1 |
Accessories
---- Field Wireable Valve Connectors ----
---- Marking Accessories ----
---- Flat Gasket ----