SVS VALVE PLUG FORM A 18MM FIELD-WIREABLE
24...230V LED PG9
Art.No.: | 7000-29341-0000000 |
Weight: | 0.034 kg |
Country of origin: | CN |
US
Call for Availability
EU
Available
Description
Form A (18 mm) for pressure switch
24...230 V AC/DC
LED red (2) green (1)
PG9
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
24...230 V AC/DC
LED red (2) green (1)
PG9
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Side 1
Mounting method | inserted, screwed |
---|---|
Degree of protection (EN IEC 60529) | IP65 |
Electrical data | Supply
Operating voltage AC min. | 24 V |
---|---|
Operating voltage AC max. | 230 V |
Operating voltage DC min. | 24 V |
Operating voltage DC max. | 230 V |
Current operating per contact max. | 4 A |
Diagnostics
Status indication LED | green, red |
---|
Installation
Connection cross section max. | 1,5 mm² |
---|
Installation | Connection
Tightening torque | 0,4 Nm |
---|---|
Mounting set | M3 |
Device protection | Electrical
Additional condition protection degree | inserted, locked, with screw connection |
---|---|
Pollution Degree | 2 |
Rated surge voltage | 4 kV |
Material group (IEC 60664-1) | III |
Mechanical data | Mounting data
Mounting method | PG9, field-wireable |
---|---|
Clamping range min. | 5 mm |
Clamping range max. | 9,5 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440102 |
ECLASS-10.1 | 27440105 |
ECLASS-11.1 | 27440105 |
ECLASS-12.0 | 27440105 |
ETIM-5.0 | EC002062 |
customs tariff number | 85366990 |
GTIN | 4048879187473 |
Packaging unit | 1 |
Accessories
---- Flat Gasket ----
---- Field Wireable Valve Connectors ----
---- Marking Accessories ----