SVS VALVE PLUG FORM BI 11MM FIELD-WIREABLE
0...230V PG9
Art.No.: | 7000-30021-0000000 |
Weight: | 0.033 kg |
Country of origin: | CN |
US
Call for Availability
EU
Call for Availability
Description
Form BI (11 mm)
max. 230 V AC/DC
without components
PG9
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
max. 230 V AC/DC
without components
PG9
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Side 1
Degree of protection (EN IEC 60529) | IP65 |
---|
Electrical data | Supply
Operating voltage AC | 230 V |
---|---|
Operating voltage AC min. | 207 V |
Operating voltage AC max. | 253 V |
Operating voltage DC | 230 V |
Operating voltage DC min. | 207 V |
Operating voltage DC max. | 253 V |
Current operating per contact max. | 10 A |
Installation
Connection cross section max. | 1,5 mm² |
---|
Installation | Connection
Tightening torque | 0,4 Nm |
---|---|
Mounting set | M3 |
Device protection | Electrical
Additional condition protection degree | inserted, locked, with screw connection |
---|
Mechanical data | Mounting data
Mounting method | PG9 |
---|---|
Clamping range min. | 6 mm |
Clamping range max. | 8 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440102 |
ECLASS-10.1 | 27440105 |
ECLASS-11.1 | 27440105 |
ECLASS-12.0 | 27440105 |
ETIM-5.0 | EC002062 |
customs tariff number | 85366990 |
GTIN | 4048879187022 |
Packaging unit | 1 |
Accessories
---- Marking Accessories ----
---- Field Wireable Valve Connectors ----
---- Flat Gasket ----