Mini (7/8) 4 pole, Male (Ext.) 0° w/ Cable
TPE 4x16AWG ye UL/CSA, TC-ER
Art.No.: | 7700-A4001-U1C1000 |
Weight: | 1.089 kg |
Country of origin: | DE |
US
Call for Availability
EU
Call for Availability
Description
Male straight
7/8"
4-pole
Power cable
USA
without cable sleeves
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Side 1
Tightening torque | 1,5 Nm |
---|---|
Mounting method | inserted, screwed |
Family construction form | 7/8" |
Thread | 7/8" |
suitable for corrugated tube (internal Ø) | 17,8 mm |
No. of poles | 4 |
Width across flats | SW24 |
Electrical data | Supply
Operating voltage AC max. | 600 V |
---|---|
Operating voltage DC max. | 600 V |
Current operating per contact max. | 10 A |
Diagnostics
Status indication LED | no |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP68 |
---|---|
Additional condition protection degree | inserted, screwed |
Pollution Degree | 3 |
Rated surge voltage | 4 kV |
Mechanical data | Material data
Material housing | PUR |
---|
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 80 °C |
Additional condition temperature range | depending on cable quality |
Cable data
Cable
No./diameter of wires | 4× 1.5 mm² |
---|---|
Wire isolation | PVC (bk, gn, rd, wh) |
Outer Ø | 9.0 mm ±5% |
Cable identification | U1C |
Cable number | U1C |
Approval (cable) | UL (AWM-Style 21002/1841), CSA |
Cable weight [g/m] | 117,7 g |
Material wire | Cu wire, bare |
Resistor (core) | max. 13.2 Ω/km (20 °C) |
Single wire Ø (core) | 0.16 mm |
Construction (core) | 65× 0.16 mm (multi-strand wire class 6) |
Diameter (core) | 4× 1.5 mm² |
AWG | similar to AWG 16 |
Material wire isolation | PVC |
Wire-Ø incl. isolation | 2.6 mm ±5% |
Color/numbering of wires | bk, gn, rd, wh |
Stranding combination | 4 cores twisted with 5 fillers |
Shield | no |
Material jacket | TPE |
Outer-Ø (jacket) | 9.1 mm ±5% |
Color jacket | yellow |
Jacket Color | yellow |
chemical resistance | good resistance to oil, gasoline and chemicals |
thermal resistance | flame retardant UL, FT4 |
Nominal voltage | 600 V |
Test voltage | 6 kV spark test |
Current load capacity | NEC (National Electric Code) |
Temperature range (fixed) | -50...+105 °C |
Temperature range (fixed) | -50...+105 °C |
Temperature range (mobile) | -20...+90 °C |
Temperature range (mobile) | -20...+90 °C |
Bending radius (fixed) | 8× outer Ø |
Bending radius (dynamic) | 10× outer Ø |
Bending radius (dynamic) | 10× outer Ø |
Torsion stress | ±90°/m |
Material jacket | TPE (UL/CSA) |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879648080 |
Packaging unit | 1 |