Valve plug MDCY06-4s / 2x MDC06-2s
PUR 2x0.75 bk UL/CSA+drag ch. 1.04m
Art.No.: | 7072-77501-7540104 |
Weight: | 0.126 kg |
Country of origin: | DE |
US
Call for Availability
EU
Call for Availability
Description
Xtreme - Outdoor
Y connector
Male straight
6...230 V AC/DC
4-pole – 2-pole
compatible to Deutsch DT06-4S and Deutsch DT06-2S
without components
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Technical Data
Cable length | 1,04 m |
---|
Side 1
Mounting method | inserted |
---|---|
Coating contact | nickel plated |
Family construction form | Amphenol AT06-4S |
Material contact | Copper alloy |
No. of poles | 4 |
Side 2
Mounting method | inserted |
---|---|
Coating contact | nickel plated |
Family construction form | Amphenol AT06-2S |
Material contact | Copper alloy |
No. of poles | 2 |
Side 3
Family construction form | Amphenol AT06-2S |
---|---|
Material contact | Copper alloy |
No. of poles | 2 |
Electrical data | Supply
Operating voltage AC min. | 6 V |
---|---|
Operating voltage AC max. | 230 V |
Operating voltage DC min. | 6 V |
Operating voltage DC max. | 230 V |
Current operating per contact max. | 8 A |
Diagnostics
Status indication LED | no |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP68 |
---|---|
Additional condition protection degree | inserted, screwed |
Pollution Degree | 3 |
Rated surge voltage | 2,5 kV |
Material group (IEC 60664-1) | I |
Additional suppressor | without components |
Mechanical data | Material data
Material gasket | Silicon |
---|---|
Material housing | PA |
Mechanical data | Mounting data
Looking techniques | Snap-in connector |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Cable data
General data | Cable
Cable identification | 754 |
---|---|
Cable Type | 3 |
Jacket Color | black |
Type of Certificate | cURus |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 2 wires twisted |
wire arrangement | brown, blue |
Mechanical data | Cable
Cable weigth | 40,7 g/m |
---|---|
Material jacket | PUR |
Shore hardness jacket | 90 ± 5 Shore A |
Freedom from ingredients (jacket) | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free |
Outer-diameter (jacket) | 5 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | PP |
Amount wires | 2 |
Outer diameter insulation | 1,7 mm |
Outer diameter tolerance core insulation | ± 5 % |
Shore hardness wire insulation | 70 ± 5 Shore D |
Ingredient freeness wire insulation | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free |
Amount strands (wire) | 42 |
Diameter of single wires | 0,15 mm |
Conductor crosssection (wire) | 0,75 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | strand class 6 |
Traversing distance (C-track) | 10 m @ 25 °C | horizontal |
Electrical data | Cable
Nominal voltage AC max. | 300 V |
---|---|
Current load capacity (standard) | to DIN VDE 0298-4 |
Current load capacity min. wire | 12 A |
Electrical resistance line constant wire | 26 Ω/km @ 20 °C |
AC withstand voltage (wire - wire) | 2,5 kV @ 60 s |
Power frequency withstand voltage (wire - jacket) | 2,5 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 80 °C / 90 °C @ 10000 h Operation |
Operating temperature min. (dynamic) | -25 °C |
Operating temperature max. (dynamic) | 80 °C / 90 °C @ 10000 h Operation |
Resistances | Cable
UV resistance | DIN EN ISO 4892-2 A |
---|---|
Flame resistance | UL 1581 § 1090 | UL 1581 § 1100 FT2 | IEC 60332-2-2 |
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (fixed) | 5 x Outer diameter |
---|---|
Bending radius (dynamic) | 10 x Outer diameter |
Travel speed (C-track) | 10 Mio. @ 25 °C |
No. of torsion cycles | 2 Mio. |
Torsion stress | ± 180 °/m |
Torsion speed | 35 cycles/min |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-6.1 | 27279218 |
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060312 |
ECLASS-10.1 | 27060312 |
ECLASS-11.1 | 27060312 |
ECLASS-12.0 | 27060312 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879758444 |
Packaging unit | 1 |