Crimp die for 2,5 mm contacts (4 mm²)
Art.No.: | 70MH-ZW003-3000000 |
Weight: | 0.038 kg |
Country of origin: | SE |
US
Call for Availability
EU
Available
Description
Crimp die
Contacts
2.5 mm
Technical data will be only guaranteed with Murrelektronik components.
Crimp die for Crimp tool 70MH-ZW002-1000000 and 70MH-ZW002-2000000
Contacts
2.5 mm
Technical data will be only guaranteed with Murrelektronik components.
Crimp die for Crimp tool 70MH-ZW002-1000000 and 70MH-ZW002-2000000
Technical Data
Installation
Connection cross section max. | 4 mm² |
---|---|
AWG number max. | 12 |
Mechanical data | Mounting data
Height | 35,5 mm |
---|---|
Width | 32 mm |
Depth | 10 mm |
Commercial data
ECLASS-6.0 | 17130101 |
---|---|
ECLASS-6.1 | 21049190 |
ECLASS-7.0 | 21049190 |
ECLASS-8.0 | 21049190 |
ECLASS-9.0 | 21043852 |
ECLASS-10.1 | 21043852 |
ECLASS-11.1 | 21043852 |
ECLASS-12.0 | 21043852 |
ETIM-5.0 | EC001282 |
customs tariff number | 82032000 |
GTIN | 4048879658430 |
Packaging unit | 1 |