DESINA HYBRIDFIELDBUS
PUR 2x0.34 + 4x1,5 violet 5m
Art.No.: | 7000-33011-9640500 |
Alternative product: | |
Weight: | 0.847 kg |
Country of origin: | DE |
US
Available
EU
not available
Description
DESINA® ECOFAST®
Male straight – female straight
6-pole, CU
shielded
Further cable lengths on request.
Han-Brid ® a registered trademark of HARTING KGaA.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Cable length | 5 m |
---|
Side 1
Mounting method | inserted |
---|---|
Material | PC |
Degree of protection (EN IEC 60529) | IP65 |
Electrical data | Supply
Operating voltage AC max. | 24 V |
---|---|
Operating voltage DC max. | 24 V |
Current operating per contact max. | 10 A |
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|
Mechanical data | Material data
Material screw connection | PC |
---|
Mechanical data | Mounting data
Looking techniques | Clip locking |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Cable data
General data | Cable
Cable identification | 964 |
---|---|
Jacket Color | violet |
Structure | Cable
wire arrangement | (black 1, black 2, black 3, black 4), (red, green) |
---|
Mechanical data | Cable
Material jacket | PUR |
---|---|
Outer-diameter (jacket) | 10 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material inner jacket | PVC |
Material wire insulation | PVC |
Amount wires | 4 |
Conductor crosssection (wire) | 1,5 mm² |
Material wire insulation (Data) | PVC |
Amount wires (Data) | 2 |
Conductor crosssection wire (Data) | 0,34 mm² |
Temperature range | Cable
Min. operating temperature (static) | -30 °C |
---|---|
Max. operating temperature (fixed) | 70 °C |
Operating temperature min. (dynamic) | -40 °C |
Operating temperature max. (dynamic) | 60 °C |
Resistances | Cable
Flame resistance | IEC 60332-2-2 | UL 1581 § 1100 FT2 | UL 1581 § 1090 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | Good, application-related testing | DIN EN 60811-404 |
Installation | Cable
Bending radius (dynamic) | 8 x Outer diameter |
---|
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879186797 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----