Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
Data Panel - xtremeDB PVE Module SAE J1939, 8 PVE-OUT parameterizable  DP-34044-7-000
Product may differ from image

Last seen products

Data Panel - xtremeDB PVE Module SAE J1939, 8 PVE-OUT parameterizable

PVE-Mode: PVEA, PVEH, PVES, (PVEO)

Art.No.: DP-34044-7-000
Weight: 0.68 kg
Country of origin:  US
US Call for Availability
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

The PVE output module has been specially developed to control Danfoss® PVG valves . It can be operated on SAE J1939 networks. The module enables a total of 8x PVE (PVEA, PVEH, PVES) or 6x PVEO actuators to be controlled. The temporary total current is 26 A.
Robust, fully potted bus module with 8 DT signal ports
For use in extreme environments, special vehicles and mobile machines
Connection cables are in the online shop under "Connection Technology".

ECLASS-6.1 27242690
ECLASS-7.0 27242690
ECLASS-8.0 27242690
ECLASS-9.0 27242690
ECLASS-10.1 27242690
ECLASS-11.1 27242690
ECLASS-12.0 27242690
customs tariff number 85389099
GTIN 89336773284
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Document: Product data DP-34044-7-000_pd_2_10.pdf (10)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* Shipping and Local Tax charges may apply