Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
Data Panel - xtremeDBm CAN splitter passive, CAN 6  DP-40044-00-000
Product may differ from image

Last seen products

Data Panel - xtremeDBm CAN splitter passive, CAN 6

Splitter 6 port - 4 pin, with LED

Art.No.: DP-40044-00-000
Weight: 0.3 kg
Country of origin:  US
US Call for Availability
EU Call for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

The passive CAN splitter was developed for the star-shaped distribution of CAN signals. At the same time, an operating voltage of up to 13 A can be fed in, which is also made available at all connections. The status of the supply voltage is indicated by a blue LED.

customs tariff number 85369010
GTIN 89336774076
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Document: Product data DP-40044-00-000_pd_2_10.pdf (10)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* Shipping and Local Tax charges may apply