EXACT8, 6XM8, 3 POLE MOULDED CABLE
15.0m PUR 6x0,34+2x0,75, UL/CSA
Art.No.: | 8000-86010-3561500 |
Weight: | 1.484 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
6-way, 3-pole
15.0 m
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
15.0 m
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Current operating per contact max. | 2 A |
Total current max. | 8 A |
Industrial communication
Number of signals per port | 1 |
---|
Installation | Connection
Mounting set | M8 x 1 |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65, IP67 |
---|
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Material housing | Plastic |
---|
Mechanical data | Mounting data
Mounting method | Schraubgewinde |
---|
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 80 °C |
Additional condition temperature range | depending on cable quality |
Cable data
General data | Cable
Cable identification | 356 |
---|---|
Jacket Color | gray |
Type of Certificate | cURus, CSA |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 8 wires around Core filler twisted |
Banding | Fleece |
Filler | yes |
wire arrangement | brown, blue, red, pink, gray, yellow, green, white |
Mechanical data | Cable
Cable weigth | 92,4 g/m |
---|---|
Material jacket | PUR |
Shore hardness jacket | 89 ± 5 Shore A |
Freedom from ingredients (jacket) | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free, LABS-free |
Outer-diameter (jacket) | 8,5 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | TPE-E |
Amount wires | 6 |
Outer diameter insulation | 1,5 mm |
Outer diameter tolerance core insulation | ± 5 % |
Shore hardness wire insulation | 55 Shore D |
Ingredient freeness wire insulation | lead-free, cadmium-free, CFC-free, halogen-free |
Amount strands (wire) | 42 |
Diameter of single wires | 0,1 mm |
Conductor crosssection (wire) | 0,34 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | strand class 6 |
Traversing distance (C-track) | 5 m @ 25 °C | horizontal |
Material wire insulation (Data) | TPE-E |
Outer diameter wire insulation (Data) | 1,8 mm |
Tolerance outer diameter wire insulation (data) | ± 5 % |
Shore hardness wire insulation (Data) | 55 Shore D |
Ingredient freeness wire insulation (Data) | lead-free, cadmium-free, CFC-free, halogen-free |
Amount wires (Data) | 2 |
Amount strands wire (Data) | 42 |
Diameter of single wires (Data) | 0,15 mm |
Conductor crosssection wire (Data) | 0,75 mm² |
Material conductor wire (Data) | Stranded copper wire, bare |
Wire conductor type (Data) | strand class 6 |
Electrical data | Cable
Max. rated voltage (conductor - conductor) | 300 V |
---|---|
Max. rated voltage (conductor - ground) | 300 V |
Current load capacity (standard) | to DIN VDE 0298-4 |
Current load capacity min. wire | 4,2 A |
Current load capacity min. Wire (Data) | 12 A |
Electrical resistance line constant wire | 57 Ω/km @ 20 °C |
Electrical resistance coating wire (Data) | 26 Ω/km @ 20 °C |
AC withstand voltage (wire - wire) | 2 kV @ 60 s |
Power frequency withstand voltage (wire - jacket) | 2 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 80 °C |
Operating temperature min. (dynamic) | -5 °C |
Operating temperature max. (dynamic) | 80 °C |
Resistances | Cable
Flame resistance | UL 1581 § 1090 | UL 1581 § 1100 FT2 | IEC 60332-2-2 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | Good, application-related testing | DIN EN 60811-404 |
Installation | Cable
Bending radius (installation) | x Outer diameter |
---|---|
Bending radius (fixed) | 7,5 x Outer diameter |
Bending radius (dynamic) | 10 x Outer diameter |
Travel speed (C-track) | 5 Mio. @ 25 °C |
Commercial data
ECLASS-6.0 | 27279219 |
---|---|
ECLASS-6.1 | 27279219 |
ECLASS-7.0 | 27279219 |
ECLASS-8.0 | 27279219 |
ECLASS-9.0 | 27440108 |
ECLASS-10.1 | 27440108 |
ECLASS-11.1 | 27440108 |
ECLASS-12.0 | 27440108 |
ETIM-5.0 | EC002585 |
customs tariff number | 85444290 |
GTIN | 4048879055222 |
Packaging unit | 1 |