Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
POTENTIAL RAIL BLUE  90975
Product may differ from image

POTENTIAL RAIL BLUE

Spacing 6,2 mm

Art.No.: 90975
Alternative product:   
Weight: 0.004 kg
Country of origin:  PL
US Available
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Potential rail blue
10-pole, spacing 6.2 mm
Suitable for product group
MIRO 6.2

ECLASS-6.0 27141140
ECLASS-6.1 27141140
ECLASS-7.0 27141140
ECLASS-8.0 27141140
ECLASS-9.0 27141140
ECLASS-10.1 27141140
ECLASS-11.1 27141140
ECLASS-12.0 27141140
ETIM-5.0 EC002498
customs tariff number 85366990
GTIN 4048879025362
Packaging unit 5

 
Data Regarding Article:
  • Product-PDF
  • Construction files: P8 90975_p8_2_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

---- Clamp ----
* Shipping and Local Tax charges may apply