POTENTIAL RAIL RED
Spacing 6,2 mm
Art.No.: | 90976 |
Alternative product: | |
Weight: | 0.004 kg |
Country of origin: | PL |
US
Call for Availability
EU
Available
Description
Potential rail red
10-pole, spacing 6.2 mm
Suitable for product group
MIRO 6.2
10-pole, spacing 6.2 mm
Suitable for product group
MIRO 6.2
Commercial data
ECLASS-6.0 | 27141140 |
---|---|
ECLASS-6.1 | 27141140 |
ECLASS-7.0 | 27141140 |
ECLASS-8.0 | 27141140 |
ECLASS-9.0 | 27141140 |
ECLASS-10.1 | 27141140 |
ECLASS-11.1 | 27141140 |
ECLASS-12.0 | 27141140 |
ETIM-5.0 | EC002498 |
customs tariff number | 85366990 |
GTIN | 4048879025355 |
Packaging unit | 5 |
Accessories
---- Clamp ----