Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
WIRING ACCESSORIE 16 POLE  90977
Product may differ from image

WIRING ACCESSORIE 16 POLE

Cross-section: 1 mm²

Art.No.: 90977
Alternative product:   
Weight: 0.01 kg
Country of origin:  DE
US Available
EU Call for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Wire chain 16-pole
Connection cable left and right approx. 50 cm; bk; 1 mm²
Suitable for product group
MIRO (spring clamp terminals)

ECLASS-6.0 27141140
ECLASS-6.1 27141140
ECLASS-7.0 27141140
ECLASS-8.0 27141140
ECLASS-9.0 27141140
ECLASS-10.1 27141140
ECLASS-11.1 27141140
ECLASS-12.0 27141140
ETIM-5.0 EC002498
customs tariff number 85444995
GTIN 4048879025348
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: P8 90977_p8_2_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
* Shipping and Local Tax charges may apply