MIRO 6.2 MULTI-TIMER RELAY FK
IN: 24 VDC - OUT: 250 VAC/DC / 6A
Art.No.: | 3000-18513-0200013 |
Alternative product: | |
Weight: | 0.036 kg |
Country of origin: | CZ |
US
Available
EU
Available
Description
Relay output
Impulse expansion: 100 ms...100 s
Spring clamp terminals
safe isolation (VDE 0106 / VDE 0160)
Impulse expansion: 100 ms...100 s
Spring clamp terminals
safe isolation (VDE 0106 / VDE 0160)
Technical Data
Electrical data | Input
Input voltage DC min. | 18 V |
---|---|
Input voltage DC max. | 30 V |
Control voltage DC min. | 18 V |
Control voltage DC max. | 30 V |
Electrical data | Output
Utilization category AC-12 (EN IEC 60947-5-1) | 6 A @ 24, 6 A @ 110 V, 6 A @ 230 V |
---|---|
Utilization category AC-15 (EN IEC 60947-5-1) | 3 A @ 24 V, 3 A @ 110 V, 3 A @ 230 V |
Utilization category DC-13 (EN IEC 60947-5-1) | 1 A @ 24 V, 0,2 A @ 110 V, 0,1 A @ 230 V |
Switching frequency max. | 5 Hz |
Switching voltage AC max. | 250 V |
Switching voltage DC max. | 250 V |
Switching current DC | 10 mA |
Switching current max. | 6 A |
Device protection
Condition lifetime | load-dependent |
---|
Device protection | Electrical
Rated surge voltage | 4 kV |
---|---|
Electrical lifetime | 20000000 Cycles |
Device protection | Mechanical
Mechanical endurance | 20000000 Cycles |
---|
Mechanical data
Drop-out time max. | 15 ms |
---|---|
Response time max. | 19 ms |
Bounce time max. | 1,5 ms |
Mechanical data | Material data
Material contact | Ag Sn O2 |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 91 mm |
Width | 6,2 mm |
Depth | 70 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Connection data
Connection type 1
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | black |
No. of poles | 1 |
PIN 1 | + A 1 |
Connection type 2
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | black |
No. of poles | 1 |
PIN 1 | 13 |
Connection type 3
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | black |
No. of poles | 1 |
PIN 1 | 14 |
Connection type 4
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | black |
No. of poles | 1 |
PIN 1 | B 1 |
Connection type 5
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | black |
No. of poles | 1 |
PIN 1 | - A 2 |
Commercial data
ECLASS-6.0 | 27210990 |
---|---|
ECLASS-6.1 | 27371790 |
ECLASS-7.0 | 27371790 |
ECLASS-8.0 | 27371605 |
ECLASS-9.0 | 27371605 |
ECLASS-10.1 | 27371605 |
ECLASS-11.1 | 27371605 |
ECLASS-12.0 | 27371605 |
ETIM-5.0 | EC001439 |
customs tariff number | 85364900 |
GTIN | 4048879021210 |
Packaging unit | 1 |
Accessories
---- Cross Connector for Terminal Strip ----
---- Label for Clamp ----