MSVD POWER SOCKET NEMA
Mounting rail
Art.No.: | 67982 |
Weight: | 0.155 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Available
Description
USA (2× NEMA 5-15)
Screw terminals
Each socket can be loaded with 20 A, however, the total load of both sockets must be below 30 A.
Screw terminals
Each socket can be loaded with 20 A, however, the total load of both sockets must be below 30 A.
Technical Data
Electrical data | Supply
Operating voltage AC | 125 V |
---|---|
Operating current max. | 15 A |
Installation
Connection cross section max. | 6 mm² |
---|
Installation | Connection
Connection | Screw terminals SK |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 126 mm |
Width | 64 mm |
Depth | 55 mm |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27142305 |
ECLASS-7.0 | 27142305 |
ECLASS-8.0 | 27142305 |
ECLASS-9.0 | 27142305 |
ECLASS-10.1 | 27142305 |
ECLASS-11.1 | 27142305 |
ECLASS-12.0 | 27142305 |
ETIM-5.0 | EC000020 |
customs tariff number | 85366990 |
GTIN | 4048879041379 |
Packaging unit | 1 |