MDD DC/DC-CONVERTOR SWITCH MODE
IN: 24VDC OUT: 12V/0,7ADC
Art.No.: | 85656 |
Weight: | 0.114 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Available
Description
INPUT: 24 V DC
OUTPUT: 12 V DC
Output rating: 8 W
Current: 0.7 A
Condensation not permitted
Restart after overload by removing supply voltage
OUTPUT: 12 V DC
Output rating: 8 W
Current: 0.7 A
Condensation not permitted
Restart after overload by removing supply voltage
Technical Data
Electrical data
Security level | SELV |
---|
Electrical data | Input
Fuse protection primary side internal | 1,5 A |
---|---|
Characteristic back-up fuse | Inertia |
Input voltage DC | 24 V |
Current input AC | 0,6 A |
Electrical data | Output
Output voltage DC | 12 V |
---|---|
Output voltage DC min. | 11,76 V |
Output voltage DC max. | 12,24 V |
Output voltage adjustable | no |
Output current max. | 0,7 A |
Ripple max. | 0,2 % |
Device protection | Electrical
Overload resistant | yes |
---|---|
Short-circuit protected | yes |
Insulation test voltage input - output | 4 kV |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, G32, (EN 60715) |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 50 °C |
Conformity
Low Voltage Directive | EN 61204-3 |
---|
Connection data
Connection types
Connection type 1 | Output |
---|
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 4 |
PIN 1 | + |
PIN 2 | + |
PIN 3 | - |
PIN 4 | - |
Commercial data
ECLASS-6.0 | 27210901 |
---|---|
ECLASS-6.1 | 27210901 |
ECLASS-7.0 | 27210901 |
ECLASS-8.0 | 27210901 |
ECLASS-9.0 | 27210901 |
ECLASS-10.1 | 27210901 |
ECLASS-11.1 | 27210901 |
ECLASS-12.0 | 27210901 |
ETIM-5.0 | EC002540 |
customs tariff number | 85043121 |
GTIN | 4048879079549 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----
---- Marking Accessories ----