EMPARRO MEF 1/1 1-phase, 1-stage
I:20A U:230 VAC, snap on, with surge protection
Art.No.: | 10701 |
Weight: | 0.42 kg |
Country of origin: | RO |
US
Call for Availability
EU
Available
Description
Over voltage protection
Current: 20 A
DIN-rail mountable
Attenuation curves on request.
Current: 20 A
DIN-rail mountable
Attenuation curves on request.
Technical Data
Electrical data
Leakage current max. | 1 mA @ 250 V AC, 50 Hz |
---|
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|---|
Operating voltage AC min. | 85 V |
Operating voltage AC max. | 265 V |
Operating voltage DC min. | 100 V |
Operating voltage DC max. | 230 V |
Installation
Connection cross-section solid min. | 1,5 mm² |
---|---|
Connection cross-section solid max. | 10 mm² |
Connection cross-section stranded/fine-stranded min. | 1,5 mm² |
Connection cross-section stranded/fine-stranded max. | 6 mm² |
AWG number solid min. | 16 |
AWG number solid max. | 8 |
AWG number stranded/fine stranded min. | 16 |
AWG number stranded/fine stranded max. | 10 |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, (EN 60715) |
Height | 123 mm |
Width | 50 mm |
Depth | 138 mm |
Environmental characteristics | Climatic
Environmental class (IEC 60721) | 3K3 |
---|
Connection data
Connection type 1
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | L' |
PIN 2 | N' |
Connection type 2
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 3 |
PIN 1 | L |
PIN 2 | N |
PIN 3 | PE |
Commercial data
ECLASS-6.0 | 27130806 |
---|---|
ECLASS-6.1 | 27420201 |
ECLASS-7.0 | 27420290 |
ECLASS-8.0 | 27420290 |
ECLASS-9.0 | 27420290 |
ECLASS-10.1 | 27420208 |
ECLASS-11.1 | 27420208 |
ECLASS-12.0 | 27420208 |
ETIM-5.0 | EC002498 |
customs tariff number | 85363030 |
GTIN | 4048879464468 |
Packaging unit | 1 |
Accessories
---- Electronic circuit breaker ----
-
Preferred
---- Current Supply ----
---- Uninteruptible Power Supply ----