MEF EMC-FILTER 1-PHASE 2-STAGE
I:16A U:250 VAC/300 VDC snap on
Art.No.: | 10466 |
Weight: | 0.317 kg |
Country of origin: | IT |
US
Available
EU
Available
Description
Current: 16 A
DIN-rail mountable
Attenuation curves on request.
against symmetrical interferences
The single phase 2-stage EMC filters MEF 1/2 are used in the range 0.1...30 MHz to suppress cable carried interference on mains and control cables. The best filter performance is achieved by using short connection wires (suggestion: earth connection < 10 cm) and the largest possible diameter. The EMC filters work bi-directionally (in both directions). The filters are for demanding applications. The filters are designed for use with fixed modules. One step of the filter is always for the suppression of asymmetrical interferences (magnetically compensated suppression). The second step is, dependant on application for symmetrical or asymmetrical interferences.
DIN-rail mountable
Attenuation curves on request.
against symmetrical interferences
The single phase 2-stage EMC filters MEF 1/2 are used in the range 0.1...30 MHz to suppress cable carried interference on mains and control cables. The best filter performance is achieved by using short connection wires (suggestion: earth connection < 10 cm) and the largest possible diameter. The EMC filters work bi-directionally (in both directions). The filters are for demanding applications. The filters are designed for use with fixed modules. One step of the filter is always for the suppression of asymmetrical interferences (magnetically compensated suppression). The second step is, dependant on application for symmetrical or asymmetrical interferences.
Technical Data
General product information
Suitable for application range | Devices with high repetition rates of switching operations, Phase angle control, Power Supply Units, after transformers, supply of universal motors |
---|---|
Suitable for type of fault | symmetrical interferences |
Electrical data
Leakage current max. | 5 mA @ 250 V AC, 50 Hz |
---|
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|---|
Operating voltage AC max. | 250 V |
Operating voltage DC max. | 300 V |
Electrical data | Output
Overload current | 18× (IN t) max. 0.5 ms; 1.5× (IN t) max. 1 min. (1× per hour) |
---|
Installation
Connection cross-section solid min. | 0,2 mm² |
---|---|
Connection cross-section solid max. | 6 mm² |
Connection cross-section stranded/fine-stranded min. | 0,2 mm² |
Connection cross-section stranded/fine-stranded max. | 4 mm² |
AWG number solid min. | 24 |
AWG number solid max. | 9 |
AWG number stranded/fine stranded min. | 24 |
AWG number stranded/fine stranded max. | 11 |
Device protection | Electrical
Duration insulation test voltage | 2 s |
---|---|
Insulation test voltage L-L | 2,1 kV |
Insulation test voltage L-N | 2,7 kV |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, (EN 60715) |
Height | 107 mm |
Width | 56 mm |
Depth | 39 mm |
Environmental characteristics | Climatic
Climatic category (EN IEC 60068-1) | 25/085/21 |
---|
Connection data
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green-yellow |
No. of poles | 1 |
PIN 1 | PE |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Color contact carrier | gray |
No. of poles | 2 |
PIN 1 | L |
PIN 2 | N |
Connection type 3
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Color contact carrier | gray |
No. of poles | 2 |
PIN 1 | L' |
PIN 2 | N' |
Commercial data
ECLASS-6.0 | 27130806 |
---|---|
ECLASS-6.1 | 27420201 |
ECLASS-7.0 | 27420290 |
ECLASS-8.0 | 27420290 |
ECLASS-9.0 | 27420290 |
ECLASS-10.1 | 27420208 |
ECLASS-11.1 | 27420208 |
ECLASS-12.0 | 27420208 |
ETIM-5.0 | EC002498 |
customs tariff number | 85363010 |
GTIN | 4048879029339 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----