MEF EMC-FILTER 3-PHASE 1-STAGE
I:36A U:3x600 VAC book-style
Art.No.: | 10534 |
Weight: | 1.5 kg |
Country of origin: | IT |
US
Call for Availability
EU
Available
Description
Current: 36 A
1-stage
Attenuation curves on request.
The MEF 3/1-3/2 3-phase and 1-/2-stage mains suppression filters are used in the 0.1...30 MHz range to suppress conducted interference on mains and supply lines. They are suitable for TN-C networks. The best filter effect is achieved with short connecting lines (recommendation: PE connection < 10 cm) with the largest possible cross sections. Line suppression filters act bidirectionally (in both directions). They reduce symmetrical and asymmetrical interference, which often occurs with frequency converters and switched-mode power supplies.
1-stage
Attenuation curves on request.
The MEF 3/1-3/2 3-phase and 1-/2-stage mains suppression filters are used in the 0.1...30 MHz range to suppress conducted interference on mains and supply lines. They are suitable for TN-C networks. The best filter effect is achieved with short connecting lines (recommendation: PE connection < 10 cm) with the largest possible cross sections. Line suppression filters act bidirectionally (in both directions). They reduce symmetrical and asymmetrical interference, which often occurs with frequency converters and switched-mode power supplies.
Technical Data
Electrical data
Leakage current max. | 10 mA @ 250 V AC, 50 Hz |
---|
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|---|
Operating voltage AC max. | 600 V |
Electrical data | Input
Phase number input | 3 |
---|
Electrical data | Output
Overload current | 18× (IN t) max. 0.5 ms; 1.5× (IN t) max. 1 min. (1× per hour) |
---|
Installation
Connection cross-section solid min. | 0,5 mm² |
---|---|
Connection cross-section solid max. | 16 mm² |
Connection cross-section stranded/fine-stranded min. | 0,5 mm² |
Connection cross-section stranded/fine-stranded max. | 10 mm² |
AWG number solid min. | 20 |
AWG number solid max. | 5 |
AWG number stranded/fine stranded min. | 20 |
AWG number stranded/fine stranded max. | 7 |
Device protection | Electrical
Duration insulation test voltage | 2 s |
---|---|
Insulation test voltage L-L | 3,1 kV |
Insulation test voltage L-N | 3,3 kV |
Mechanical data | Mounting data
Mounting method | screwed |
---|---|
Height | 250 mm |
Width | 90 mm |
Depth | 100 mm |
Environmental characteristics | Climatic
Climatic category (EN IEC 60068-1) | 25/085/21 |
---|
Connection data
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | gray |
No. of poles | 3 |
PIN 1 | L 1 |
PIN 2 | L 2 |
PIN 3 | L 3 |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | gray |
No. of poles | 3 |
PIN 1 | L 1' |
PIN 2 | L 2' |
PIN 3 | L 3' |
Commercial data
ECLASS-6.0 | 27130806 |
---|---|
ECLASS-6.1 | 27420201 |
ECLASS-7.0 | 27420290 |
ECLASS-8.0 | 27420290 |
ECLASS-9.0 | 27420290 |
ECLASS-10.1 | 27420208 |
ECLASS-11.1 | 27420208 |
ECLASS-12.0 | 27420208 |
ETIM-5.0 | EC002498 |
customs tariff number | 85363030 |
GTIN | 4048879029223 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----
---- Grounding Material ----