GROUNDING STRIP 35MM² 200MM FOR M6
Tinned copper
Art.No.: | 4000-71001-3520006 |
Weight: | 0.072 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
Ground strap 35 mm²
200 mm for hole (M6)
max. 195 A
for MEF 3/1 NHD, MEF 3/1 and MEF 3/2
Hole for metric screw or centric screw thread bolt
200 mm for hole (M6)
max. 195 A
for MEF 3/1 NHD, MEF 3/1 and MEF 3/2
Hole for metric screw or centric screw thread bolt
Commercial data
ECLASS-6.0 | 27149205 |
---|---|
ECLASS-6.1 | 27149205 |
ECLASS-7.0 | 27149205 |
ECLASS-8.0 | 27149205 |
ECLASS-9.0 | 27140326 |
ECLASS-10.1 | 27140326 |
ECLASS-11.1 | 27140326 |
ECLASS-12.0 | 27140326 |
ETIM-5.0 | EC002809 |
customs tariff number | 74130000 |
GTIN | 4048879031417 |
Packaging unit | 1 |
Accessories
---- Grounding Material ----
---- Screwdriver ----