MOTOR SUPPRESSOR
Varistor, 3x575VAC/7,5kW
Art.No.: | 23113 |
Alternative product: | |
Weight: | 0.028 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Available
Description
3× 575 V AC
VDR
Suppressors for other voltages, frequencies, and motor ratings available on request. Do not use RC motor suppressors with frequency inverters.
VDR
Suppressors for other voltages, frequencies, and motor ratings available on request. Do not use RC motor suppressors with frequency inverters.
Technical Data
Electrical data | Input
Input voltage AC | 575 V |
---|
Installation
Connection cross section max. | 0,5 mm² |
---|
Installation | Connection
Connection information | Single strands |
---|---|
Length single strands | 100 mm |
Ring terminals | M6isolated |
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Combustibility class housing (UL94) | V-0 |
---|---|
Material housing | Plastic |
Material potting compound | 2-component epoxy |
Mechanical data | Mounting data
Mounting method | inserted |
---|---|
Suitable for mounting type | Motorklemmkasten |
Height | 25 mm |
Width | 25 mm |
Depth | 40 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Commercial data
ECLASS-6.0 | 27371013 |
---|---|
ECLASS-6.1 | 27371013 |
ECLASS-7.0 | 27371013 |
ECLASS-8.0 | 27371013 |
ECLASS-9.0 | 27371013 |
ECLASS-10.1 | 27371013 |
ECLASS-11.1 | 27371013 |
ECLASS-12.0 | 27371013 |
ETIM-5.0 | EC000197 |
customs tariff number | 85363010 |
GTIN | 4048879019286 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----